FB_MBReadInputRegs (Modbus function 4)
This function is used to read 1 to 128 input registers (16 bit). Note the byte order Little Endian.
Inputs
VAR_INPUT
sIPAddr : STRING(15);
nTCPPort : UINT:= MODBUS_TCP_PORT;
nUnitID : BYTE:=16#FF;
nQuantity : WORD;
nMBAddr : WORD;
cbLength : UDINT;
pDestAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR Name | Type | Description |
|---|---|---|
sIPAddr | STRING (15) | Is a string containing the IP address of the target device. |
nTCPPort | UINT | Port number of the target device. |
nUnitID | BYTE | Identification number of a serial sub-network device. If a device is addressed directly via TCP/IP, this value must be 16#FF. |
nQuantity | WORD | Number of input registers (data words) to be read. The value zero is not permitted. |
nMBAddr | WORD | Start address of the input registers to be read (word offset). |
cbLength | UDINT | Contains the maximum byte size available in the destination buffer for the register values to be read. The buffer must have at least the byte size: nQuantity * 2. |
pDestAddr | POINTER TO BYTE | Contains the address of the destination buffer into which the data are to be read. The buffer can be a single variable, an array or a structure, whose address can be determined with the ADR operator. |
bExecute | BOOL | The function block is enabled by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBUSY : BOOL;
bError : BOOL;
nErrId : UDINT;
cbRead : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset. |
nErrId | UDINT | Returns the ADS error number when the bError output is set. |
cbRead | UDINT | Contains the number of bytes currently read. |
Sample of calling the function block in FBD
PROGRAM Test
VAR
fbReadRegs : FB_MBReadRegs;
bReadRegs : BOOL;
bReadRegsBusy : BOOL;
bReadRegsError : BOOL;
nReadRegsErrorId. : UDINT;
nReadRegsCount : UDINT;
nQuantity : WORD := 3;
nMBAddr. : WORD:= 2;
arrData. : ARRAY [1..3] OF WORD;
END_VAR 
After the rising edge of “bExecute” and successful execution of the ReadRegs command, the content of registers 3-5 is located in the arrData array:
Register | Array offset | Status |
|---|---|---|
3 | 1 | 0x4543 ( as byte 0x43 0x45) |
4 | 2 | 0x5234 ( as byte 0x34 0x52) |
5 | 2 | 0x1235 ( as byte 0x35 0x12) |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | IPC or CX (x86, x64, ARM®) | Tc2_ModbusSrv |