System requirements
Technical data | Requirement |
---|---|
Operating system | Windows 10, TwinCAT/BSD |
Target platform | PC (x64) |
Ethernet interface | 2 compatible NICs |
Minimum TwinCAT version | TwinCAT 3.1 Build 4026.0 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6230 | TwinCAT 3 Parallel Redundancy Protocol (PRP) |