Supported network controllers
The TwinCAT RT driver is required for a network port if real-time protocols such as EtherCAT are used.
It enables the TwinCAT real-time to access the network chip.
The driver can be installed using the "TcRteInstall.exe" tool, which is provided in C:\TwinCAT\3.1\System.
On the following page you will find a list of the supported Intel chips. The driver recognizes the chips by the vendor and device ID.
Supporting a network card does not mean that the system is real-time capable. Beckhoff ensures this for its own IPCs and EPCs through a variety of measures. However, this cannot be guaranteed for other devices that use the same network controller.
Notice | |
Observe Beckhoff compatibility The NICs installed in Beckhoff controllers are specially selected and qualified for RT use; no properties can be assured on third-party devices. |
![]() | Last update: TwinCAT 3.1 4026.17 |
TcI2xx.inf
Vendor ID | Device ID | Description |
|---|---|---|
0x8086 (Intel) | 0x1521 | Intel I350 |
0x1533 | Intel I210 | |
0x1534 | Intel I210 | |
0x1535 | Intel I210 | |
0x1536 | Intel I210 | |
0x1537 | Intel I210 | |
0x1538 | Intel I210 | |
0x157B | Intel I210 | |
0x157C | Intel I210 | |
0x1539 | Intel I211 | |
0x1F40 | Intel I354 | |
0x1F41 | Intel I354 | |
0x1F45 | Intel I354 | |
0x156F | Intel I219 LM | |
0x1570 | Intel I219 V | |
0x15B7 | Intel I219 LM2 | |
0x15B8 | Intel I219 V2 | |
0x15B9 | Intel I219 LM3 | |
0x15D7 | Intel I219 LM4 | |
0x15D8 | Intel I219 V4 | |
0x15E3 | Intel I219 LM5 | |
0x15D6 | Intel I219 V5 | |
0x15BD | Intel I219 LM6 | |
0x15BE | Intel I219 V6 | |
0x15BB | Intel I219 LM7 | |
0x15BC | Intel I219 V7 | |
0x15DF | Intel I219 LM8 | |
0x15E0 | Intel I219 V8 | |
0x15E1 | Intel I219 LM9 | |
0x15E2 | Intel I219 V9 | |
0x0D4E | Intel I219 LM10 | |
0x0D4F | Intel I219 V10 | |
0x0D4C | Intel I219 LM11 | |
0x0D4D | Intel I219 V11 | |
0x0D53 | Intel I219 LM12 | |
0x0D55 | Intel I219 V12 | |
0x15FB | Intel I219 LM13 | |
0x15FC | Intel I219 V13 | |
0x15F9 | Intel I219 LM14 | |
0x15FA | Intel I219 V14 | |
0x15F4 | Intel I219 LM15 | |
0x15F5 | Intel I219 V15 | |
0x1A1E | Intel I219 LM16 | |
0x1A1F | Intel I219 V16 | |
0x1A1C | Intel I219 LM17 | |
0x1A1D | Intel I219 V17 | |
0x550A | Intel I219 LM18 | |
0x550B | Intel I219 V18 | |
0x550C | Intel I219 LM19 | |
0x550D | Intel I219 V19 | |
0x550E | Intel I219 LM20 | |
0x550F | Intel I219 V20 | |
0x5510 | Intel I219 LM21 | |
0x5511 | Intel I219 V21 | |
0x0DC7 | Intel I219 LM22 | |
0x0DC8 | Intel I219 V22 | |
0x0DC5 | Intel I219 LM23 | |
0x0DC6 | Intel I219 V23 | |
0x10CC | Intel I82567LM-2 ICH10 | |
0x10CD | Intel I82567LF-2 ICH10 | |
0x10CE | Intel I82567V-2 ICH10 | |
0x10DE | Intel I82567LM-2 ICH10 | |
0x10DF | Intel I82567LF-3 ICH10 | |
0x1525 | Intel I82567V-4 ICH10 | |
0x10EA | Intel I82577LM | |
0x10EB | Intel I82577LC | |
0x10EF | Intel I82578DM | |
0x10F0 | Intel I82578DCC | |
0x1502 | Intel I82579LM | |
0x1503 | Intel I82579V | |
0x15F2 | Intel I225 LM | |
0x15F3 | Intel I225 V | |
0x3100 | Intel I225 K | |
0x15F7 | Intel I220 V | |
0x15F8 | Intel I225 I | |
0x15FD | Intel I225 blank/nvm | |
0x3101 | Intel I225 K2 | |
0x5502 | Intel I225 LMVP | |
0x3102 | Intel I226 K | |
0x5503 | Intel I226 LMVP | |
0x0D9F | Intel I225 IT | |
0x125B | Intel I226 LM | |
0x125C | Intel I226 V | |
0x125D | Intel I226 IT | |
0x125E | Intel I221 V | |
0x125F | Intel I226 blank/nvm |
TcI8254x.inf
Vendor ID | Device ID | Description |
|---|---|---|
0x8086 (Intel) | 0x1000 | Intel 82542 |
0x1001 | Intel 82543GC | |
0x1004 | Intel 82543GC | |
0x1008 | Intel 82544EI | |
0x1009 | Intel 82544EI | |
0x100C | Intel 82543EI | |
0x100D | Intel 82544GC | |
0x100E | Intel 82540EM | |
0x100F | Intel 82545EM | |
0x1010 | Intel 82546EB | |
0x1011 | Intel 82545EM | |
0x1012 | Intel 82546EB | |
0x1013 | Intel 82541EI | |
0x1014 | Intel 82541ER | |
0x1015 | Intel 82540EM | |
0x1016 | Intel 82540EP | |
0x1017 | Intel 82540EP | |
0x1018 | Intel 82541EI | |
0x1019 | Intel 82547EI | |
0x101A | Intel 82547EI | |
0x101D | Intel 82546EB | |
0x101E | Intel 82540EP | |
0x1026 | Intel 82545GM | |
0x1027 | Intel 82545GM | |
0x1028 | Intel 82545GM | |
0x1049 | Intel 82566MM - ICH8 | |
0x104A | Intel 82566DM - ICH8 | |
0x104B | Intel 82566DC - ICH8 | |
0x104C | Intel 82562V - ICH8 | |
0x104D | Intel 82566MC - ICH8 | |
0x105E | Intel 82571EB | |
0x105F | Intel 82571EB | |
0x1060 | Intel 82571EB | |
0x1075 | Intel 82547EI | |
0x1076 | Intel 82541GI | |
0x1077 | Intel 82547EI | |
0x1078 | Intel 82541ER | |
0x1079 | Intel 82546EB | |
0x107A | Intel 82546EB | |
0x107B | Intel 82546EB | |
0x107C | Intel 82541PI | |
0x107D | Intel 82572EI | |
0x107E | Intel 82572EI | |
0x107F | Intel 82572EI | |
0x108A | Intel 82546GB | |
0x108B | Intel 82573E | |
0x108C | Intel 82573E | |
0x1096 | Intel 80003ES2LAN | |
0x1098 | Intel 80003ES2LAN | |
0x1099 | Intel 82546GB | |
0x109A | Intel 82573L | |
0x10A4 | Intel 82571EB | |
0x10A7 | Intel 82575 | |
0x10A9 | Intel 82575 (serdes) | |
0x10B5 | Intel 82546GB | |
0x10B9 | Intel 82572EI | |
0x10BA | Intel 80003ES2LAN | |
0x10BB | Intel 80003ES2LAN | |
0x10BC | Intel 82571EB | |
0x10BD | Intel 82566DM - ICH9 | |
0x10C4 | Intel 82562GT - ICH8 | |
0x10C5 | Intel 82562G - ICH8 | |
0x10C9 | Intel 82576 | |
0x10D3 | Intel 82574L | |
0x10A9 | Intel 82575 (quad copper) | |
0x10CB | Intel 82567V - ICH9 | |
0x10E5 | Intel 82567LM-4 - ICH9 | |
0x10EA | Intel 82577LM | |
0x10EB | Intel 82577LC | |
0x10EF | Intel 82578DM | |
0x10F0 | Intel 82578DC | |
0x10F5 | Intel 82567LM - ICH9(e.g. Dell E6400 Notebook) | |
0x1502 | Intel 82579LM | |
0x1503 | Intel 82579V | |
0x150A | Intel 82576NS | |
0x150E | Intel 82580 | |
0x1521 | Intel I350 | |
0x1533 | Intel I210 | |
0x157B | Intel I210 | |
0x153A | Intel I217 LM | |
0x153B | Intel I217 VA | |
0x1559 | Intel I218 V | |
0x155A | Intel I218 LM | |
0x15A0 | Intel I218 LM2 | |
0x15A1 | Intel I218 V | |
0x15A2 | Intel I218 LM3 | |
0x15A3 | Intel I218 V3 | |
0x156F | Intel I219 LM | |
0x1570 | Intel I219 V | |
0x15B7 | Intel I219 LM2 | |
0x15B8 | Intel I219 V2 | |
0x15BB | Intel I219 LM3 | |
0x15D7 | Intel I219 LM | |
0x15E3 | Intel I219 LM |
TcI8255x.inf
Vendor ID | Device ID | Description |
|---|---|---|
0x8086 (Intel) | 0x1029 | Intel 82559 |
0x1030 | Intel 82559 | |
0x1031 | 82801CAM (PRO/100 VE Network Connection) | |
0x1032 | 82801CAM (PRO/100 VE Network Connection) | |
0x1033 | 82801CAM (PRO/100 VM Network Connection) | |
0x1034 | 82801CAM (PRO/100 VM Network Connection) | |
0x1038 | Intel PRO/100 VM/KM Network Connection | |
0x1039 | Intel 82801CAM (PRO/100 VM Network Connection) ICH2 | |
0x103A | Intel 82801DB (LAN Controller with 82562ET/EZ (CNR) PHY) ICH4 | |
0x103B | Intel 82801DB (LAN Controller with 82562EM/EX PHY) | |
0x103C | Intel 82801DB (LAN Controller with 82562EM/EX (CNR) PHY) | |
0x103D | Intel 82801DB (PRO/100 VE Network Connection) | |
0x103E | Intel 82801DB (PRO/100 VM Network Connection) | |
0x1050 | Intel 82801EB/ER (PRO/100 VE Network Connection) ICH5 | |
0x1051 | Intel 82801EB/ER (PRO/100 VE Network Connection) | |
0x1052 | Intel 82801EB/ER (PRO/100 VM Network Connection) | |
0x1053 | Intel 82801EB/ER (PRO/100 VM Network Connection) | |
0x1054 | Intel 82801EB/ER (PRO/100 VE Network Connection (mobile)) | |
0x1055 | Intel 82801EB/ER (PRO/100 VM Network Connection (mobile)) | |
0x1056 | Intel 82801EB/ER (PRO/100 VM Network Connection (mobile)) | |
0x1057 | Intel 82801EB/ER (PRO/100 VM Network Connection (mobile)) | |
0x1059 | Intel 82551QM PRO/100 M | |
0x1064 | Intel 82801EB/ER (PRO/100 VE Network Connection) ICH6 | |
0x1065 | Intel 82801FB/FR/FW/FRW | |
0x1067 | Intel(R) PRO/100 VE Network Connection | |
0x1068 | Intel(R) PRO/100 VE Network Connection | |
0x1069 | Intel(R) PRO/100 VE Network Connection | |
0x106A | Intel(R) PRO/100 VE Network Connection | |
0x106B | Intel(R) PRO/100 VE Network Connection | |
0x1092 |
| |
0x1094 |
| |
0x1209 | Intel 82551ER/IT | |
0x1229 | Intel 82557/8/9/0/1 (EtherExpress PRO/100(B) Adapter) | |
0x2449 | 82801CAM i815 Boser (ICH2) | |
0x2459 | Intel(R) PRO/100 VE Network Connection | |
0x245D | Intel(R) PRO/100 VE Network Connection | |
0x27DC | Intel(R) PRO/100 VE Network Connection |
TcIXgbe.inf
Vendor ID | Device ID | Description |
|---|---|---|
0x8086 (Intel) | 0x1528 | Intel X540-AT2 ( X540-T1/X540-T2 ) |
0x1515 | Intel X540_VF | |
0x1530 | Intel X540_VF_HV | |
0x155C | Intel X540_VF_BYPASS | |
0x1560 | Intel X540T1 | |
0x1563 | Intel X550T | |
0x15D1 | Intel X550T1 | |
0x15C2 | Intel X550EM_A_KR | |
0x15C3 | Intel X550EM_A_KR_L | |
0x15C4 | Intel X550EM_A_SFP_N | |
0x15C6 | Intel X550EM_A_SGMII | |
0x15C7 | Intel X550EM_A_SGMII_L | |
0x15C8 | Intel X550EM_A_10G_T | |
0x15CA | Intel X550EM_A_QSFP | |
0x15CC | Intel X550EM_A_QSFP_N | |
0x15CE | Intel X550EM_A_SFP | |
0x15E4 | Intel X550EM_A_10G_T | |
0x15E5 | Intel X550EM_A_1G_T | |
0x15AA | Intel X550EM_X_KX4 | |
0x15AB | Intel X550EM_X_KR | |
0x15AC | Intel X550EM_X_SFP | |
0x15AD | Intel X550EM_X_10_G_T | |
0x15AE | Intel X550EM_X_1_G_T | |
0x15B0 | Intel X550EM_X_XFI | |
0x1564 | Intel X550_VF_HV | |
0x1565 | Intel X550_VF | |
0x15C5 | Intel X550EM_A_VF | |
0x15B4 | Intel X550EM_A_VF_HF | |
0x15A8 | Intel X550EM_X_VF | |
0x15A9 | Intel X550EM_X_VF_HV | |
|
|
