ST_UANodeID
Syntax
TYPE ST_UANodeID:
STRUCT
nNamespaceIndex : UINT;
nReserved : ARRAY [1..2] OF BYTE; //fill bytes
sIdentifier : STRING(MAX_STRING_LENGTH);
eIdentifierType : E_UAIdentifierType;
END_STRUCT
END_TYPE
Values
Name | Description |
---|---|
nNamespaceIndex | Namespace index under which the node is available. Can be determined with the function block UA_GetNamespaceIndex. |
nReserved | Placeholder |
sIdentifier | Identifier as shown in the UA namespace (attribute 'Identifier'). |
eIdentifierType | Variable type, described by E_UAIdentifierType. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT 3.1 | Win32, Win64, CE-X86, CE-Arm® | Tc3_PLCopen_OpcUa |