UA_NodeGetHandleList

This function block queries node handles for nodes in the UA namespace.
Inputs
VAR_INPUT
Execute : BOOL;
ConnectionHdl : DWORD;
NodeIDCount : UINT;
NodeIDs : ARRAY[1..nMaxNodeIDsInList] OF ST_UANodeID;
Timeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR Name | Type | Description |
|---|---|---|
Execute | BOOL | The command is triggered by a rising edge at this input. |
ConnectionHdl | DWORD | Connection handle previously output by the function block UA_Connect. |
NodeIDCount | UINT | Number of nodes for which a node handle is required. |
NodeIDs | ARRAY | Array of NodeIDs created with struct ST_UANodeID. |
Timeout | TIME | Time until the function is aborted. DEFAULT_ADS_TIMEOUT is a global constant, set to 5 seconds. |
Outputs
VAR_OUTPUT
NodeHdls : ARRAY[1..nMaxNodeIDsInList] OF DWORD;
NodeErrorIDs : ARRAY[1..nMaxNodeIDsInList] OF DWORD;
cbData_R : UDINT;
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : DWORD;
END_VAR Name | Type | Description |
|---|---|---|
NodeHdls | ARRAY | Array of requested node handles. |
NodeErrorIDs | ARRAY | Array of error IDs if no node handles are available. |
cbData_R | UDINT | Size of the data read. |
Done | BOOL | Switches to TRUE if the function block was executed successfully. |
Busy | BOOL | TRUE until the function block has executed a command, at the most for the duration of the "Timeout" at the input. The inputs accept no new command as long as Busy = TRUE. It is not the connection time that is monitored but the reception time. |
Error | BOOL | Switches to TRUE if an error occurs while executing a command. The command-specific error code is in nErrID. |
ErrorID | DWORD | Contains the error ID if an error occurs. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 3.1 | Win32, Win64, CE-X86, CE-Arm® | Tc3_PLCopen_OpcUa |