ECamCouplingCommand
Identifies the cam command represented by a cam coupling information entry.
Syntax
Definition:
TYPE ECamCouplingCommand :
(
Undefined := 0,
CamIn := 1,
CamAdd := 2,
CamExchange := 3,
CamScaling := 4,
CamRemove := 5
)UDINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
Undefined |
No command is associated with this entry. |
|
CamIn |
The entry represents an MC_CamIn request. |
|
CamAdd |
The entry represents an MC_CamAdd request. |
|
CamExchange |
The entry represents an MC_CamExchange request. |
|
CamScaling |
The entry represents an MC_CamScaling request. |
|
CamRemove |
The entry represents an MC_CamRemove request. |