ReadMasterRange

ReadMasterRange 1:

Returns leftmost and rightmost master position of the cam table profile.
Returns 0 on success or a non-zero error code.

Syntax

Definition:

METHOD ReadMasterRange : UDINT
VAR_OUTPUT
    MasterMinPosition : LREAL;
    MasterMaxPosition : LREAL;
END_VAR

ReadMasterRange 2: Outputs

Name

Type

Description

MasterMinPosition

LREAL

Leftmost master position of the cam table profile.

MasterMaxPosition

LREAL

Rightmost master position of the cam table profile.

ReadMasterRange 3: Return value

UDINT

Possible error codes

For this function block, the following values, among others, are possible for the ErrorId output:

Error(Hex)

Error(Dec)

Error type

Description

0x8120

33056

Environment

Invalid configuration for object (e.g., in TwinCAT 3 Engineering (XAE)). The static configuration of the object (parameters, init values, linked symbols) is incomplete or invalid, so the object cannot reach the target state.

An overview of all NC error codes can be found here: