MC_WriteHardwareParameter
This function block allows to write parameters to the hardware drive asynchronously via ADS. It supports CoE and SoE drives.
Syntax
Definition:
FUNCTION_BLOCK MC_WriteHardwareParameter
VAR_IN_OUT
Axis : Reference To AXIS_REF;
END_VAR
VAR_INPUT
Execute : BOOL;
Index : UINT;
SubIndex : USINT;
SourceAddress : PVOID;
DataSize : UDINT;
END_VAR
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
Error : BOOL;
ErrorId : UDINT;
END_VAR
Inputs
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
Execute |
BOOL |
|
Rising edge triggers the write operation. |
|
Index |
UINT |
0 |
CoE object index or SoE IDN |
|
SubIndex |
USINT |
0 |
CoE sub index or SoE element |
|
SourceAddress |
PVOID |
0 |
Contains the address of the data. |
|
DataSize |
UDINT |
0 |
Contains the size of the data. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Done |
BOOL |
Value is successfully sent to the target. |
|
Busy |
BOOL |
Function block is not finished. |
|
Active |
BOOL |
Function block is active. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
Possible error codes
For this function block, the following values, among others, are possible for the ErrorId output:
Error(Hex) | Error(Dec) | Error type | Description |
|---|---|---|---|
0x8145 | 33093 | Function Block | Mapping of cyclic interface between NC and PLC is missing (e.g., AXIS_REF, AXES_GROUP_REF, ...). A reference used by the function block (e.g., to an axis, group, mover or other motion object) is not linked to the corresponding NC object, or its cyclic mapping is incomplete. |
An overview of all NC error codes can be found here:
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6