MC_WriteBoolParameter
This function block writes a boolean parameter value to the axis.
The command is typically processed synchronously.
Syntax
Definition:
FUNCTION_BLOCK MC_WriteBoolParameter
VAR_INPUT
Axis : Type_PtpReadWriteParameter;
Execute : BOOL;
ParameterId : EAxisParameterId;
Value : BOOL;
END_VAR
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorId : UDINT;
END_VAR
Inputs
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
Axis |
|
Reference to the axis | |
|
Execute |
BOOL |
|
Trigger the command with rising edge. |
|
ParameterId |
Invalid |
Identifier of the parameter to write. | |
|
Value |
BOOL |
|
Value of the parameter to write. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Done |
BOOL |
Parameter value has been successfully written. |
|
Busy |
BOOL |
Function block is not finished. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
Possible error codes
For this function block, the following values, among others, are possible for the ErrorId output:
Error(Hex) | Error(Dec) | Error type | Description |
|---|---|---|---|
0x8145 | 33093 | Function Block | Mapping of cyclic interface between NC and PLC is missing (e.g., AXIS_REF, AXES_GROUP_REF, ...). A reference used by the function block (e.g., to an axis, group, mover or other motion object) is not linked to the corresponding NC object, or its cyclic mapping is incomplete. |
An overview of all NC error codes can be found here:
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6