MC_PhasingAbsolute
This function block commands an absolute phase shift in the master position of a synchronized slave axis. It is only valid for camming synchronization. The master axis is not aware of the phase shift.
Syntax
Definition:
FUNCTION_BLOCK MC_PhasingAbsolute
VAR_INPUT
Master : Type_Master1D;
Slave : Type_Phasing1D;
Execute : BOOL;
PhaseShift : LREAL;
Velocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
END_VAR
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorId : UDINT;
AbsolutePhaseShift : LREAL;
END_VAR
Inputs
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
Master |
|
Reference to the master axis | |
|
Slave |
|
Reference to the slave axis | |
|
Execute |
BOOL |
|
Trigger the command with rising edge. |
|
PhaseShift |
LREAL |
#Invalid |
Absolute phase difference in master position of the slave axis ([PosUnit]) |
|
Velocity |
LREAL |
#Invalid |
Maximum velocity ([PosUnit]/s, positive) |
|
Acceleration |
LREAL |
#Invalid |
Maximum acceleration ([PosUnit]/s^2, positive) |
|
Deceleration |
LREAL |
#Invalid |
Maximum deceleration ([PosUnit]/s^2, positive) |
|
Jerk |
LREAL |
#Invalid |
Maximum jerk ([PosUnit]/s^3, positive) |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Done |
BOOL |
Commanded phasing reached |
|
Busy |
BOOL |
Function block is not finished and new output values are to be expected. |
|
Active |
BOOL |
Function block has active control on the axis. |
|
CommandAborted |
BOOL |
Command is aborted by another command. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
|
AbsolutePhaseShift |
LREAL |
Current absolute phase shift between master and slave. |
Possible error codes
For this function block, the following values, among others, are possible for the ErrorId output:
Error(Hex) | Error(Dec) | Error type | Description |
|---|---|---|---|
0x8145 | 33093 | Function Block | Mapping of cyclic interface between NC and PLC is missing (e.g., AXIS_REF, AXES_GROUP_REF, ...). A reference used by the function block (e.g., to an axis, group, mover or other motion object) is not linked to the corresponding NC object, or its cyclic mapping is incomplete. |
0x8146 | 33094 | Function Block | Invalid velocity value. The velocity was not set or the entered value is invalid. |
0x8151 | 33105 | State | Command is not allowed in current axis state. If the axis has no controller enable, is in error or has been added to a group, some commands are not permitted. |
0x81a9 | 33193 | Parameter | Invalid acceleration value. The supplied acceleration value is invalid (e.g. not a finite number, negative or outside the permitted range). |
0x81aa | 33194 | Parameter | Invalid deceleration value. The supplied deceleration value is invalid (e.g. not a finite number, negative or outside the permitted range). |
0x81ab | 33195 | Parameter | Invalid jerk value. The jerk value used for the motion is invalid (e.g., negative, zero, or outside the permitted range of the mover or axis). |
An overview of all NC error codes can be found here:
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6