EPositionUnit

Syntax

Definition:

TYPE EPositionUnit :
(
    um  := 0,
    mm  := 1,
    m   := 2,
    in  := 3,
    deg := 11,
    rad := 12,
    gon := 13
)UDINT;
END_TYPE

Values

Name

Description

um

Micrometers

mm

Millimeters

m

Meters

in

Inches

deg

Degrees (360 per revolution)

rad

Radians (2*pi per revolution)

gon

Gradians (400 per revolution)

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6