MC_TriggerError

MC_TriggerError 1:

This function block triggers an error in the target motion object.

Syntax

Definition:

FUNCTION_BLOCK MC_TriggerError
VAR_INPUT
    MotionObject : Type_ErrorTriggerable;
    Execute      : BOOL;
    ErrorCode    : UDINT;
    ControlError : BOOL;
END_VAR
VAR_OUTPUT
    Done         : BOOL;
    Busy         : BOOL;
    Error        : BOOL;
    ErrorId      : UDINT;
END_VAR

MC_TriggerError 2: Inputs

Name

Type

Description

MotionObject

Type_ErrorTriggerable

Interface pointer to the object on which the error should be triggered (e.g. Axis).

Execute

BOOL

Trigger the command with rising edge.

ErrorCode

UDINT

Error code to be triggered

ControlError

BOOL

Trigger a ControlError (MC has no control over the axis, i.e. hardware or communication fault).

MC_TriggerError 3: Outputs

Name

Type

Description

Done

BOOL

Error has been successfully triggered.

Busy

BOOL

Function block is not finished and new output values are to be expected.

Error

BOOL

Error occurred within function block.

ErrorId

UDINT

Error identifier

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6