ESyncDirection

Directions in which a slave is allowed to move during synchronizing phase.

Syntax

Definition:

TYPE ESyncDirection :
(
    Positive                 := 1,
    Negative                 := 2,
    Both                     := 3,
    TowardsSlaveSyncPosition := 4
)UINT;
END_TYPE

Values

Name

Description

Positive

Movement is allowed only in positive direction while synchronizing.

Negative

Movement is allowed only in negative direction while synchronizing.

Both

Movement is allowed in any direction while synchronizing.

TowardsSlaveSyncPosition

Movement is allowed only in direction of the SlaveSyncPosition while synchronizing.

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6