MC_ReadActualTorque
This function block reads the current axis actual torque.
In case of an invalid actual torque value, the Torque output is set to 0 and the Valid output is set to FALSE.
Syntax
Definition:
FUNCTION_BLOCK MC_ReadActualTorque
VAR_IN_OUT
Axis : Reference To AXIS_REF;
END_VAR
VAR_INPUT
Enable : BOOL;
END_VAR
VAR_OUTPUT
Valid : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorId : UDINT;
Torque : LREAL;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
Enable |
BOOL |
Read the actual torque continuously while Enable = TRUE. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Valid |
BOOL |
Valid output available at function block |
|
Busy |
BOOL |
Function block is not finished and new output values are to be expected. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
|
Torque |
LREAL |
Actual torque ([TorqueUnit]) |
Further information
Alternatively, the torque can be read from the PLC using the AXIS_REF structure.
myAxis.McToPlc.Act.TorqueVersion information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6