MC_MoveAbsolute
This function block commands a motion to a specified absolute position.
Syntax
Definition:
FUNCTION_BLOCK MC_MoveAbsolute
VAR_IN_OUT
Axis : Reference To AXIS_REF;
END_VAR
VAR_INPUT
Execute : BOOL;
Position : LREAL;
Velocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : EBufferMode;
END_VAR
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorId : UDINT;
END_VAR
Inputs
Name | Type | Default | Description |
|---|---|---|---|
Execute | BOOL |
| Trigger the command with rising edge. |
Position | LREAL | #Invalid | Commanded position ([PosUnit]) |
Velocity | LREAL | #Invalid | Maximum velocity ([PosUnit]/s, positive) |
Acceleration | LREAL | #Default | Maximum acceleration ([PosUnit]/s^2, positive) |
Deceleration | LREAL | #Default | Maximum deceleration ([PosUnit]/s^2, positive) |
Jerk | LREAL | #Default | Maximum jerk ([PosUnit]/s^3, positive) |
BufferMode | EBufferMode | Aborting | Chronological sequence of the command |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Done |
BOOL |
Commanded position finally reached |
|
Busy |
BOOL |
Function block is not finished and new output values are to be expected. |
|
Active |
BOOL |
Function block has active control on the axis. |
|
CommandAborted |
BOOL |
Command is aborted by another command. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
Further information
The function block MC_MoveAbsolute starts the positioning to an absolute target position and monitors the axis movement over the entire travel path.
If a motion command with the input BufferMode = Tc3_Mc3Base.EBufferMode.Aborting is applied to a coupled slave axis, this causes the axis to be automatically decoupled, followed by the execution of the command.
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6