AXIS_REF_TOPLC
Contains the information of the AXIS_REF passed from MC to PLC.
Syntax
Definition:
TYPE AXIS_REF_TOPLC :
STRUCT
Std : Reference To CDT_MCTOPLC_AXIS_STD;
Set : Reference To CDT_MCTOPLC_AXIS_SET;
Act : Reference To CDT_MCTOPLC_AXIS_ACT;
Modulo : Reference To CDT_MCTOPLC_AXIS_MODULO;
LoadControl : Reference To CDT_MCTOPLC_AXIS_LOADCONTROL;
FluidPower : Reference To CDT_MCTOPLC_AXIS_FLUIDPOWER;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
Std |
Reference To CDT_MCTOPLC_AXIS_STD |
Reference to standard data from MC to PLC. |
|
Set |
Reference To CDT_MCTOPLC_AXIS_SET |
Reference to setpoint data from MC |
|
Act |
Reference To CDT_MCTOPLC_AXIS_ACT |
Reference to actpoint data from MC |
|
Modulo |
Reference To CDT_MCTOPLC_AXIS_MODULO |
Reference to modulo positions of a modulo axis |
|
LoadControl |
Reference To CDT_MCTOPLC_AXIS_LOADCONTROL |
Reference to loadcontrol data from MC |
|
FluidPower |
Reference To CDT_MCTOPLC_AXIS_FLUIDPOWER |
Reference to fluidpower data from MC |
Further information
Cyclic Data Types (CDTs) are defined globally and are configured in the Data Area of a Motion object.
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6