MC_CamRemove

MC_CamRemove 1:

This function block removes a cam table coupling from a slave. As a cam table can only be used once in a coupled slave, the master information is not needed. However, the cam table must be in use when this function block is executed and when the activation condition is met, otherwise an error is triggered.
If there is no active coupling left and there are no pending commands to add couplings, the camming synchronization ends by itself and axis state changes to Standstill.

Syntax

Definition:

FUNCTION_BLOCK MC_CamRemove
VAR_INPUT
    Slave             : Type_Camming1D;
    CamObject         : Type_CouplingFunction1D;
    Execute           : BOOL;
    ActivationOptions : CamActivationOptions;
END_VAR
VAR_OUTPUT
    Done              : BOOL;
    Busy              : BOOL;
    Active            : BOOL;
    CommandAborted    : BOOL;
    Error             : BOOL;
    ErrorId           : UDINT;
END_VAR

MC_CamRemove 2: Inputs

Name

Type

Description

Slave

Type_Camming1D

Reference to the slave axis

CamObject

Type_CouplingFunction1D

Cam object to be removed (reference to the object)

Execute

BOOL

Start cam remove at rising edge.

ActivationOptions

CamActivationOptions

Options controlling how the cam coupling is activated (mode, position, reference object).

MC_CamRemove 3: Outputs

Name

Type

Description

Done

BOOL

Removal succeeded

Busy

BOOL

Function block is not finished and new output values are to be expected.

Active

BOOL

Function block has active control on the axis.

CommandAborted

BOOL

Command is aborted by another command.

Error

BOOL

Error occurred within function block.

ErrorId

UDINT

Error identifier

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5550 MC3 Camming >= v4.0.6 (includes TF5500 MC3 Base >= v4.0.6)

Required License

TC3 MC3 Camming