MC_GroupSetOverride
TF5410 | TF5420 | |
---|---|---|
| MC Group with Pick-and-Place | MC Group Coordinated Motion |
This function block MC_GroupSetOverride changes the override of a group. A change is made with a certain delay. An override input value is valid between 0 [0%] and 1 [100%]. If the value is set outside this range, it is automatically set to the respective limit value.
The behavior for override modifications in relation to the MC group can be defined as an axis group parameter, see Time Override Ramp Time. |
VAR_INPUT
VAR_INPUT
Enable : BOOL;
VelFactor : MC_LREAL := 1.0;
END_VAR
Name | Type | Description |
---|---|---|
Enable | BOOL | The command is executed as long as Enable is active. |
VelFactor | MC_LREAL | The override is set to this value (value range between 0 [0 %] and 1 [100 %]). |
VAR_IN_OUT
VAR_IN_OUT
AxesGroup : AXES_GROUP_REF;
END_VAR
Name | Type | Description |
---|---|---|
AxesGroup | AXES_GROUP_REF | Reference to a group of axes (see Cyclic group interface). |
VAR_OUTPUT
VAR_OUTPUT
Enabled : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorId : UDINT;
ActualVelFactor : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Enabled | BOOL | This output signals that the |
Busy | BOOL | This output becomes |
Error | BOOL | This output becomes |
ErrorId | UDINT | Contains the command-specific error code of the last executed command. Details of the error code can be found in the ADS error documentation or in the NC error documentation (error codes 0x4nnn and 0x8nnn). |
ActualVelFactor | UDINT | Override that is currently active in the group (value range between 0 [0 %] and 1 [100 %]). |
Sample
VAR
stGroupRef : AXES_GROUP_REF;
fbSetOverride : MC_GroupSetOverride;
END_VAR
fbSetOverride(
AxesGroup:=stGroupRef ,
Enable:= TRUE ,
VelFactor:=1.0 , (* 1.0 = 100% *)
);
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT V3.1.4018.26 TF5400 Advanced Motion Pack V3.1.1.17 | PC or CX (x86 or x64) | Tc3_McCoordinatedMotion, Tc2_MC2 |