NcToPlc
Data structure which is cyclically exchanged between NC and PLC. Some data is group-specific.
Name | Type | Description | |||
|---|---|---|---|---|---|
Common |
|
| |||
| GroupOID | OTCID | TcCOM object ID (OID) of this group | ||
| GroupType | MC_GROUP_TYPE | Type of group | ||
| GroupStatus | ST_GroupStatus | Status information about the group | ||
|
| State | MC_GROUP_STATE | State of the group, | |
|
| Flags | ST_GroupStatusFlags | Additional status information | |
|
|
| IsEnableRequested | BIT | Defines whether enabling or disabling of a group is requested. |
|
|
| AllAxesStanding | BIT | Indicates whether all axes are physically stationary, i.e. the velocity and acceleration for all axes is zero, regardless of whether a motion command is active. |
|
|
| InPosition | BIT | Indicates whether the group is in position. |
| GroupErrorId | UDINT | Error code in the event of a group error | ||
| GroupAxesCount | UDINT | Number of axes that are currently part of this group (e.g. added via MC_AddAxisToGroup). | ||
| ActOverrideFactor | LREAL | Currently used override factor | ||
PathVelo | LREAL | Only MC Group Coordinated Motion: Absolute value of cartesian velocity on the path | |||
InvokeId | UDINT | Only MC Group Coordinated Motion: Segment ID for analysis purposes | |||
IsInBlendingSegment | BIT | Only MC Group Coordinated Motion: Indicates if a blending segment is active. | |||
RemainingTimeActiveJob | LREAL | Only MC Group Coordinated Motion: Remaining time of the current segment | |||
RemainingCartesianDistanceActiveJob | LREAL | Only MC Group Coordinated Motion: Remaining distance for the current segment | |||
ActiveBlockerId | UDINT | Only MC Group Coordinated Motion: Id of the active blocker. | |||
RemainingTimeToSync | LREAL | Only MC Group Coordinated Motion: Remaining time until the axis group is synchronized with the conveyor belt during conveyor tracking. | |||
RemainingCartesianTimeToSync | LREAL | Only MC Group Coordinated Motion: Remaining distance until the axis group is synchronized with the conveyor belt during conveyor tracking. | |||