Parameterisation

The section below describes the parameterisation of position data.

In addition, the parameters of the drilling cycle must also be specified when the cycle is called (see Programming example). The actual drilling cycle is parameterised as described in the cycle documentation:

The position parameters here refer to the currently active tool coordinate system (before cycle call).

Required input parameters

Input parameters

Description

@P100

Reference cycle as character string

@P107

Number of positions

@P111

Circle radius

Optional input parameters

Input parameters

Description

@P101

Coordinate in X of the circle centre point (absolute)

Default value = current position in X

@P102

Coordinate in Y of the circle centre point (absolute)

Default value = current position in Y

@P112

Angle of pattern in relation to the X axis (in degrees)

Default value = 0

@P113

Incremental angle to the preceding position (in degrees, incremental)

Default value = 360 / number of positions

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.