Programming example
This example describes a drilling operation along a circular pattern using the example of the "SysDrillDeepHole” cycle.
#VAR
; input parameters for pattern
; RefCycle = "SysDrillDeepHole"
V.L.NumPositions = 6 ( number of positions )
V.L.Radius = 30 ( circle radius )
; input parameters for drilling cycle:
V.L.SurfacePosition = 0 ( Z position of workpiece surface )
V.L.RetractionPlane = 20 ( Z position of retraction plane )
V.L.SafetyClearance = 2 ( relative value of safety clearance in Z )
V.L.DrillingDepth = 30 ( depth )
V.L.NumberOfFeeds = 3 ( number of feeds )
V.L.MachiningMode = 2 ( machining mode )
V.L.ReturnClearance = 0.5 ( return clearance for chip breaking/evac.)
#ENDVAR
T2 D2 ( tool data )
M6 ( tool change )
G17 G90 G54 F800 M03 S1000 ( technology data )
G00 Z100 ( go to z start position )
G00 X0 Y0 ( 1st drilling position )
L CYCLE [NAME=SysDrillPatternCircle.ecy \
; drill parameter of SysDrillDeepHole.ecy:
@P1 = V.L.SurfacePosition \
@P2 = V.L.RetractionPlane \
@P3 = V.L.SafetyClearance \
@P4 = V.L.DrillingDepth \
@P11 = V.L.NumberOfFeeds \
@P31 = V.L.MachiningMode \
@P61 = V.L.ReturnClearance \
; pattern parameter and ref cycle:
@P100 ="SysDrillDeepHole" \
@P107 = V.L.NumPositions \
@P111 = V.L.Radius \
]
G00 Z200 M5 ( Final position, stop of spindle )
M30