Opening channel interface to write
Syntax for Select/deselect write to channel interface DYN_CS: |
#CHANNEL INTERFACE ON | OFF [ DYN_CS ] |
DYN_CS | When the “DYN_CS” channel interface is activated, the current channel cyclically writes the axis positions of the first 6 axes on the MCS plane to the interface (e.g. 3 translatory and 3 rotary axis positions). "TRACK_CS" continues to be supported instead of "DYN_CS" for reasons of downward compatibility. |
Programming:
Notice | |
If the NC command #CHANNEL INTERFACE OFF is programmed without specifying the interface, e.g. [DYN_CS], error ID 20509 is output. |
Syntax for Select write to channel interface EXTEND: |
#CHANNEL INTERFACE ON [ EXTEND AX=<axis_name> { FREEZE=<axis_name> } ] |
Syntax for Deselect write to channel interface EXTEND: |
#CHANNEL INTERFACE OFF [ EXTEND ] |
EXTEND | The current radius is transferred to the coupled slave channel over the “EXTEND” channel interface. (#TRACK CHAN ON [EXTEND]) This command marks the end of the ‘’Erosion on the path‘’ phase. |
AX=<axis_name> | Name of the axis used as the radius to calculate the scaling factor or the equidistant value. FactorScale = axis positionPCS / MAX_SCALE |
FREEZE=<axis_name> | The PCS position of a "frozen" axis no longer changes. As a result, the PCS input coordinate remains constant in the Cartesian transformation in the MCS. The MCS position of this type of axis can be superimposed by the input of another channel. In die sinking, the orbit channel calculates the MCS positions of these axes. The orbit channel uses the current PCS positions, the axis defined by AX of this channel to calculate the MCS positions of the "frozen" axis. |
Syntax for Select write to channel interface ESCAPE: |
#CHANNEL INTERFACE ON [ ESCAPE GEOMETRY=<Strategy> [ANGLE=..] [POINT_Y=..] [POINT_Z=..] |
Syntax for Deselect write to channel interface ESCAPE: |
#CHANNEL INTERFACE OFF [ ESCAPE [WAIT] ] |
ESCAPE | The channel writes its current PCS positions to the interface by activating the "ESCAPE" channel interface. These positions can be used by a coupled slave channel to calculate the escape geometry (see #TRACK CHAN ON [ESCAPE …]). |
GEOMETRY= | This keyword and the identifier that follows can be used to select the escape strategy set in the slave channel. No check is made whether a setting can be made at this time. Compared to #CHANNEL INTERFACE SET [ESCAPE GEOMETRY …], the system does not wait until the strategy is set in the slave channel. The selection includes: FLAT: Plane strategy ALPHA: Alpha angle strategy POINT: Point strategy BISECTOR: Angle bisector strategy |
ANGLE=.. | Angle starting from the perpendicular for the ALPHA escape strategy |
POINT_Y=.. | Y coordinate (in the PCS) of the point definition for the POINT escape strategy |
POINT_Z=.. | Z coordinate (in the PCS) of the point definition for the POINT escape strategy
|
BISEC_D1=.. | D1 parameter for the BISECTOR escape strategy |
BISEC_D2=.. | D2 parameter for the BISECTOR escape strategy |
WAIT | While the interface is deactivated, the channel waits until the active escape motion is completed. Any further escape command is suppressed until the interface is reactivated. |
Syntax for Set values in a different NC channel: |
#CHANNEL INTERFACE SET [ ESCAPE GEOMETRY=<Strategy> [ANGLE=..] [POINT_Y=..] [POINT_Z=..] |
ESCAPE | The channel writes its current PCS positions to the interface by activating the "ESCAPE" channel interface. These positions can be used by a coupled slave channel to calculate the escape geometry (see #TRACK CHAN ON [ESCAPE …]). |
GEOMETRY= | Sets the geometry of the escape strategy of the slave channel. A check is made whether a change is possible. A strategy change is only possible if
The system waits until a change is possible before continuing. The corresponding escape channel indicates its change request via the status signal bahn_state.escape_strategy_wait_change_r an. The selection includes: FLAT: Plane strategy ALPHA: Alpha angle strategy POINT: Point strategy BISECTOR: Angle bisector strategy |
ANGLE=.. | Angle starting from the perpendicular for the ALPHA escape strategy |
POINT_Y=.. | Y coordinate (in the PCS) of the point definition for the POINT escape strategy |
POINT_Z=.. | Z coordinate (in the PCS) of the point definition for the POINT escape strategy |
BISEC_D1=.. | D1 parameter for the BISECTOR escape strategy |
BISEC_D2=.. | D2 parameter for the BISECTOR escape strategy |
WAIT | While the interface is deactivated, the channel waits until the active motion of the escape motion is completed. Any further escape command is suppressed until the interface is reactivated. |