kernelv_get_production_time()
Prototype
KERNELV_RETURN | kernelv_get_production_time(double* productionTime, KERNELV_PT_FILE files); |
Description
Starts an NC program in the corresponding channel for each string that is not empty in the KERNELV_PT_FILES structure. The first element is started in the first channel, the second element in the second channel, etc.
If no program is started in a channel, the string must be 0 at the appropriate index.
Only configured programs can be started in channels.
The total processing time of all started NC programs is returned. If NC programs are not terminated, a timeout limit can be defined using the kernelv_get_production_time_debug() function to then create diagnosis data using the kernelv_diagnosis_upload() function.
Parameter
Name | Type | Meaning |
productionTime | double* | Pointer to the memory area where the production time is written in s. |
files | KERNELV_PT_FILES | Structure where the names of NC programs are stored. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The transferred NC programs have all been successfully ended. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |
ERR_INTERNAL_ERROR | -11 | An internal error has occurred in the DLL. The value could not be written. |
ERR_NC_PROGRAM | -32 | An error has occurred in the NC program. |
ERR_CH_ERROR_STATE | -33 | The channel is in error state. |