Delay time compensation

Delay times occur at various points between the latch moment of the actual position value and generation of command values for the machine.

Delays occur during transfer on the fieldbus:

Delay times occur in the CNC due to

Internal delays can be minimised by optimising the scheduling of “SWITCHED” in the CNC (see CNC scheduler).

The figure below shows a schematic diagram of the effects described and the resulting error in delay time by means of an example workpiece:

Delay time compensation 1:
Schematic diagram of delay times

The CNC has a feedforward control to compensate for errors caused by delay times. The axis parameter P-AXIS-00626 defines the delay time compensation and the position uses the delay time for feedforward control at the current filtered velocity.

Delay time compensation 2:
Block diagram of feedforward control and velocity filter

Feedforward control assumes that the current filtered conveying velocity is constant. This is why conveyor velocities that are as constant as possible lead to better results. If the conveyor velocity fluctuates, the resulting contour error increases at higher conveyor velocities with the same delay time.

The CNC indicates the display variable synchro_lag to detect the delay time. This variable and suitable programs can measure the delay time at start-up.