Axis parameters
P-AXIS-00457 | Enable PLCopen interface of a channel axis | |
Description | This parameter enables the PLCopen interface of a channel axis. The axis can then be commanded by the PLC or by the NC program (see PROG//PLCopen programming) with motion commands (absolute and relative positioning, path motions with velocity, and stopping). The following arrays are supported:
| |
Parameter | kenngr.enable_single_axis | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | Commands are possible for linear axes and rotary axes (modulo axes), see P-AXIS-00015. | |