Configuring a workpiece CS

The parameter P-CHAN-00448 cooperates one group with another. The group then follows the movements of the group specified in P-CHAN-00448. If the group has a TCP, the PCS shifts the TCP to the effector system of the specified group.

Configuring a workpiece CS 1:
Robot on an XY linear unit on a rotary/swivel table

Example

A robot works at a rotary/swivel table

The robot is programmed to follow the movement of the rotary/swivel table. This example contains two independent kinematic chains:

For this reason, two groups must be configured.

To set up a relationship between the two chains, the table group can be defined as workpiece CS of the robot group. The consequence of this is that the robot follows the movement of the table.

Example

The PCS of the group with the active workpiece CS is shifted to the moved workpiece.

trafo[0].id                      1
trafo[0].type                    45
…
trafo[1].id                      2
trafo[1].type                    91
…
trafo[2].id                      3
trafo[2].type                    210
trafo[2].group[0].id             100
trafo[2].group[0].workpiece_cs   200
trafo[2].group[0].chain[0]       1
trafo[2].group[1].id             200
trafo[2].group[1].chain[0]       2

The complete parameterisation can be found in the Robot on an XZ linear unit at a rotary/swivel table.