Robot on an XZ linear unit at a rotary/swivel table

Example

Configuration with several groups linked to each other

Robot on an XZ linear unit at a rotary/swivel table 1:
Robot on an XY linear unit on a rotary/swivel table

Since the configuration comprising XY linear unit and robot corresponds exactly to the previous example, the configuration of the elements concerned will not be described here.

trafo[0].id                     1
trafo[0].type                   45
trafo[1].id                     2
trafo[1].type                   91
trafo[2].id                     3
trafo[2].type                   91
trafo[2].zero_orientation[0]    0.0
trafo[2].zero_orientation[1]    0.0
trafo[2].zero_orientation[2]    1.0
trafo[2].zero_position[0]       0.0
trafo[2].zero_position[1]       0.0
trafo[2].zero_position[2]       0.0
trafo[2].number_of_axes         2
trafo[2].chain[0]               1
trafo[2].chain[1]               0
trafo[2].axis[0].type           2
trafo[2].axis[0].orientation[0] -1.0
trafo[2].axis[0].orientation[1] 0.0
trafo[2].axis[0].orientation[2] 0.0
trafo[2].axis[0].point[0]       0.0
trafo[2].axis[0].point[1]       0.0
trafo[2].axis[0].point[2]       0.0
trafo[2].axis[1].type           2
trafo[2].axis[1].orientation[0] 0.0
trafo[2].axis[1].orientation[1] 0.0
trafo[2].axis[1].orientation[2] -1.0
trafo[2].axis[1].point[0]       0.0
trafo[2].axis[1].point[1]       0.0
trafo[2].axis[1].point[2]       0.0
trafo[2].programming_mode       12
trafo[2].rtcp                   1
trafo[2].base[0]                30000000
trafo[2].base[2]                10000000
trafo[3].id                     4
trafo[3].type                   210
trafo[3].group[0].id            100
trafo[3].group[0].chain[0]      2
trafo[3].group[0].chain[1]      1
trafo[3].group[0].move_prio[0]  2
trafo[3].group[0].move_prio[1]  1
trafo[3].group[0].workpiece_cs  200
trafo[3].group[1].id            200
trafo[3].group[1].chain[0]      3
trafo[3].group[1].move_prio[0]  3