Parameters
In addition to the parameters described, the SysCalibConfigLaser.nc calibration file is executed during the cycle. Its function is to parameterise the laser measuring station and must be filled with the result values of the calibration cycle.
Required input parameters
Input parameters | Description |
@P65 | Type 0: length measurement 1: radius measurement 2: length and radius measurement |
@P66 | Measurement offset in Z for lateral measurements [mm, inch] Only positive values are permissible. |
Optional input parameters
Input parameters | Description |
@P13 | Clearance for lateral measurements [mm, inch] Default value = current tool diameter (V.G.WZ_AKT.R*2) |
@P23 | Precision measurement repetitions Default value = 1 Only positive values are permissible. |
@P33 | Crossover range during measurement process [mm, inch] Additional motion path that exceeds the expected contact point Default value = current tool diameter (V.G.WZ_AKT.R) |
@P37 | Permissible tolerance of measuring point scatter. Default value = 1/100 current tool diameter (0.01V.G.WZ_AKT.R) If the difference of the measured values exceeds this tolerance, an error is output. |
@P67 | Lateral offset for length measurements [mm, inch] Only positive values are permissible. The value should stand at 0 for pointed tools, small tools and spherical tools. Default value = 0 |
@P135 | Activate additional tool cleaning Activated = 1 Deactivated = 0 (default) |
For more information on additional tool cleaning (@P135), go here. A description of the input parameters is contained in the cycle documentation.
It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.
Logging
The logging function is enabled for this cycle.