Parameters

In addition to the parameters described, the SysCalibConfigLaser.nc calibration file is executed during the cycle. Its function is to parameterise the laser measuring station and must be filled with the result values of the calibration cycle.

Optional input parameters

Input parameters

Description

@P23

Repetitions of tool breakage check (including additional tool cleaning it active)

0: No repetition (default)

1: One repetition

2: One repetition only in the event of a detected tool breakage

@P33

Permissible tolerance of the measuring points to determine tool breakage.

If this value is exceed, it is evaluated as a tool breakage.

(default = 0.5)

@P37

Permissible tolerance of the measuring points to determine tool wear.

(default = 0.1)

It the tolerance is too small, it may result in unnecessary machine stops.

@P67

Radius offset (lateral offset when probing)

Only positive values are permissible.

Set the offset according to the tool measurement.

(default = 0)

@P70

Warning of tool wear

0: Warning of tool wear (default)

1: Stop in the event of tool wear

@P71

Warning of tool breakage

0: Warning of tool breakage

1: Stop in the event of tool breakage (default)

@P135

Activate additional tool cleaning

0: Deactivated (default)

1: Activated

@P140

Output of a warning in the event of tool wear or tool breakage

0: Output of a warning (default)

1: No warning output

@P141

Rapid tool breakage check

0: Deactivated - Default measurement is executed with precision measurement (default)

1: Activated - Only a measurement run at higher measurement speed is executed. The precision measurement and second measurement run at half the speed are dispensed with

2: Activated - A measurement run at high measurement speed and a second measurement run at half the measurement speed are executed. The precision measurement is dispensed with

Please note that at high and at low measurement speed, the accuracy of the measurements is impaired.

For more information on additional tool cleaning (@P135), go here. A description of the input parameters is contained in the cycle documentation.

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Logging

The logging function is enabled for this cycle.