Parameter

In addition to the parameters described, the SysCalibConfigLaser.nc calibration file is executed during the cycle. Its function is to parameterise the laser measuring station and must be filled with the result values of the calibration cycle.

Optional input parameters

Input parameters

Description

@P9

Shift the starting point along the X axis (relative to the laser focal point)

Default value: 0

@P10

Shift the starting point along the Y axis (relative to the laser focal point)

Default value: 0

@P11

Shift the starting point along the Z axis (relative to the laser focal point)

Default value: 0

@P136

Maximum permissible tool diameter (to protect the laser measuring system)

Default for V.CYC.DIRECTION 0 or 2: V.CYC.MAX_TOOL_DIAMETER - (@P10 × 2)

Default for V.CYC.DIRECTION 1 or 3: V.CYC.MAX_TOOL_DIAMETER - (@P9 × 2)

@P137

Number of cleaning repetitions

Default value: 1

@P138

Additional path distance beyond the tool radius

Default value: 0

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Logging

The logging function is enabled for this cycle.