Configuration files
The SysCalibConfigLaser.nc file must be present in the form of a subroutine. It contains the laser parameters. Approximate values are sufficient for the position of the laser focal point for alignment. They are used to pre-position the tool.
The following items are required to successfully configure the laser system:
The SysCalibConfigLaser.nc file must be present in the form of a subroutine. It contains the laser parameters. Laser position data can be detected using the calibration cycle.
Variable | Description |
V.CYC.LASER_BRAKEOFFSET_FAST | Return clearance for fast measurement |
V.CYC.LASER_BRAKEOFFSET | Return clearance for precision measurement |
V.CYC.MEAS_FEED_FAST | Measuring feed for fast measurement |
V.CYC.MEAS_FEED_SLOW | Measuring feed for precision measurement |
V.CYC.MEAS_MODE | Mode 0 = push (default), 1 = pull |
V.CYC.CLEANING_FEED | Feed during cleaning |
V.CYC.MAX_TOOL_DIAMETER | Maximum permitted tool diameter |
V.CYC.DIRECTION | Definition of measuring and positioning direction: 0- Measurement takes place in X- direction 1- Measurement takes place in Y- direction 2- Measurement takes place in X+ direction 3- Measurement takes place in Y+ direction |
V.CYC.LASER_POS_X | Position of the laser focal point in the X axis |
V.CYC.LASER_POS_Y | Position of the laser focal point in the Y axis |
V.CYC.LASER_POS_Z | Position of the laser focal point in the Z axis |
V.CYC.LASER_Z_START_POS | Start point of first measurement in Z. |
V.CYC.LASER_Z_END_POS | End point of first measurement in Z. |
For example, the configuration file SysCalibConfigLaser.nc may look like this:
Programming Example
Configuration file