Description
Depending on the NC program used, many successive acceleration and deceleration processes are possible during machining. This leads to an unsettled velocity curve, to oscillations and therefore to greater stress on the machine.
The aim of the velocity smoothing functionality is to counteract this.
The aims in detail:
- avoids unnecessary acceleration and deceleration processes
- achieves smoother running of the machining
- reduces machine oscillations
- reduces stress on the machine
Requirement
The functionality must be enabled by the channel parameter P-CHAN-00600.
Operation mode of velocity smoothing
The velocity smoothing function considers cross-block motion blocks and reduces the maximum path velocities to a local minimum, if necessary, by adjusting them. The function acts exclusively on the maximum permissible path velocity of each block and therefore on the transition velocity of the motion blocks.
Velocity smoothing gives preference to blocks where a reduced increase in machining time is achieved by decreasing path velocity instead of reducing blocks with a longer machining time.
The smoothing effect of the function is negligible with NC programs that have many block transition velocities close to or equal to 0.
![]() | Smoothing the path velocity curve also means a longer machining time. |
Properties of velocity smoothing
- Velocity smoothing is a cross-block function.
- The maximum reduction in path velocity is dependent on the productivity factor and the minimum actual maximum velocity of a block in the range under review.
- The symmetrical operation mode of the smoothed path velocity curve with forward and backward motion is largely identical.
- Velocity smoothing has a slowing effect on block supply due to the buffering of block supply. A possible solution to this is to give a higher priority to the SDA task.