Lateral surface machining with 2 rotary axes (#CYL 2ROT, #CYL OFF)
Turning work in the Cartesian system. The tool is supported by the translatory axes X, Z and the rotary axis Y. The workpiece is aligned by the rotary axis C.
Transformation can be switched by the command #CYL 2ROT. The user programs X, Y, Z in the Cartesian system. In addition, the dimension C of the tool angle is programmed in the X-Y plane. When C=0, the tool is parallel to X and vertical on Y.
![]() | In order to use this lateral surface machining, the value 202 must be assigned to P-CHAN-00262 for this transformation. |
The kinematic is available in two variants.
- In the LEFT variant (HD10 = 0) the C axis is located to the left of the Y axis. The Y axis points to the left in zero position. When transformation is selected, the X axis must be located to the right of the C axis.
- In the RIGHT variant (HD10 = 1) the C axis is located to the right of the Y axis. The Y axis points to the right in zero position. When transformation is selected, the X axis must be located to the left of the C axis.
The C axis must have a modulo range of 0° to 360°, see P-AXIS-00126 and P-AXIS-00127.
Syntax : |
#CYL 2ROT [AX1=<name> AX2=<name> AX3=<name>] | [AXNR1=.. AXNR2=.. AXNR3=..] |
AX1=<Name> | Designation of first axis |
AX2=<Name> | Designation of second axis |
AX3=<Name> | Designation of third axis |
AXNR1=.. | Logical axis number Axis parameter of first axis |
AXNR2=.. | Logical axis number Axis parameter of second axis |
AXNR3=.. | Logical axis number Axis parameter of third axis |
This mode is deselected by:
Syntax : |
#CYL OFF |