CNC parameters: Channel and tool
The transformation parameters for the CNC channel and the tools are supplied to the transformation by means of transfer parameters (pointer p to structure TcNcTrafoParameter).
If a tool is selected (D word, see [PROG//Tool geometry compensation], the sum of the kinematic parameters is transferred from the channel parameter list and the tool.
Example:
Channel parameter list: trafo[1].param[2] 300000
Selected tool: wz[5].kinematic.param[2] 500000
Transferred transformation parameter: p->para[2] = 800000
Notice | |
The transformation parameter with index 0 (trafo[..].param[0]) always acts in the direction of the 3rd main axis (normally the Z axis) and is also included in the calculation of the tool length. Therefore, if the unchanged length of the tool is required for the transformation, this parameter should not be used. |