Logical spindle axis number (P-TOOL-00012)

P-TOOL-00012

Logical spindle axis number

Description

The dynamic data of the tool is assigned by the logical axis number of the spindle which will carry the tool after it is changed.

If the logical axis number is assigned the value 0, no dynamic data is transferred to the spindle when the tool is changed.

Dynamic data is modal in the spindle. It can either be overwritten

  • by the dynamic data of a new tool or
  • be reset by S[DEFAUL_DYNAMIK_DATA] to the default values configured.

Parameter

wz[i].log_ax_nr_spdl

Data type

UNS16

Data range

0 ≤ log_ax_nr_spdl ≤ MAX(UNS16)

Dimension

----

Default value

0

Remarks

Parameterisation example: Assigning the dynamic data of Tool 5

wz[5].log_ax_nr_spdl     6     #Logical axis number of the spindle