Additional tool parameters (P-TOOL-00007)
P-TOOL-00007 | Additional tool parameters |
Description | The user can use this parameter to freely define additional parameters for each tool. |
Parameter | wz[i].param[j] where j = 0 ... 59 |
Data type | REAL64 |
Data range | MIN(REAL64) ≤ param[j] ≤ MAX(REAL64) |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: Additional free parameters are defined for Tool 5 wz[5].param[0] 1
wz[5].param[1] 20.5
wz[5].param[2] 120
|