Thread drilling without compensating chuck (G63)

Syntax example of tapping in Z direction:

G63 Z.. F.. <spindle_name>..

modal

G63

Thread tapping

Z..

Thread depth (target point) in the tapping axis in [mm, inch]

F..

Feed rate in [mm/min, m/min, inch/min]

<spindle_name>..

Spindle speed consisting of spindle name according to P-CHAN-00053 and speed value in [rpm]

With this kind of tapping (G63) the position-controlled spindle is tracked by the CNC synchronously to the path motion. In this case the spindle and the feed motion of the participating axes are matched precisely and dynamically. A compensatory chuck is not required. The programmed feed rate must match the programmed spindle speed and the thread pitch and is calculated as follows:

Feed rate F [mm/min] = speed S [rpm] * pitch [mm/rev]

G63 is deselected by the selecting a different modal block type (e.g. linear motion G01). A non-modal block type (e.g. dwell time with G04) does not deactivate G63.

The path feed rate (F word) and spindle speed (S word) do not necessarily need to be specified in the same NC block as G63. The feed rate calculation must always be based on the last values programmed.

An error message is output if the path feed rate or spindle speed are equal to zero with G63 is selected.

M03, M04, M05, M19 cannot be programmed in combination with G331/G332.

Notice

The spindle (or the thread tapping drill) must be at standstill when G63 is selected. This can be achieved by previously programming M05 (Stop spindle) or M19 with S.POS (Position spindle).

Cutting a left-hand thread or movement out of a thread hole is programmed with a negative S value.

In C axis mode, the gear stage can be defined using the parameter P-AXIS-00052.

Programming Example

Tapping (G63)

Tap a right-hand thread with pitch 1.25 mm, thread depth 50 mm. At a programmed spindle speed S of 200 rpm the calculated feedrate is:

F = 200*1.25 = 250 mm/min

;…
G01 F2000 G90 X0 Y0 Z0 ; position axes
M19 S.POS=0 M3 S100    ; stop and position spindle
;…
G63 Z-50 F250 S200     ; tap
    Z0 S-200           ; retract from threaded bore
G01 F1000 X100         ; reposition, deselect tapping
:

Programming Example

Tapping (G63)

%Tapping_G63
N05 X0 Y0 Z0
N10 G91 Z100
N20 M19 S.POS180 M3 S100    ; position spindle
N30 G63 Z-50 F300 S200      ; tap
N40 Z100 S-200              ; retract from threaded bore
N50 G01 X200 F3000     ; reposition, deselect tapping
N60 G63 Z-70 F300 S200      ; tap
N70 Z100 S-200              ; retract from threaded bore
N80 M05 G01 X300 F1000
N90 M30

A thread can also be executed in a rotating workpiece using G63 or G331/G332. The thread tapping drill feedrate results from the speed difference between the tool spindle and the driven thread tapping drill. Before starting the actual tapping, the spindle with the thread tapping drill must be coupled to the workpiece spindle at a synchronous speed. No spindle stop is required to start tapping or to establish the speed coupling. The process can be started on the fly both for the tool and the workpiece spindles.