Tool parameters

Dynamic data

Depending on the application, it may be necessary to define specific dynamic data for some tools. This data is used in the spindle to limit speed and acceleration during machining. The logical axis number of the spindle must also be specified in order to transmit the dynamic data to the spindle with the assigned tool.

P-TOOL-00012

Logical spindle axis number

Description

The dynamic data of the tool is assigned by the logical axis number of the spindle which will carry the tool after it is changed.

If the logical axis number is assigned the value 0, no dynamic data is transferred to the spindle when the tool is changed.

Dynamic data is modal in the spindle. It can either be overwritten

  • by the dynamic data of a new tool or
  • be reset by S[DEFAUL_DYNAMIK_DATA] to the default values configured.

Parameter

wz[i].log_ax_nr_spdl

Data type

UNS16

Data range

0 ≤ log_ax_nr_spdl ≤ MAX(UNS16)

Dimension

----

Default value

0

Remarks

Parameterisation example: Assigning the dynamic data of Tool 5

wz[5].log_ax_nr_spdl     6     #Logical axis number of the spindle

P-TOOL-00013

Minimum rotation speed

Description

Minimum tool rotation speed.

Parameter

wz[i].vb_min

Data type

REAL64

Data range

0 ≤ vb_min ≤ P-TOOL-00014

Unit

0.001°/s

Default value

0

Remarks

The minimum rotation speed is only limited for endless turning.

Parameterisation example: Assigning the dynamic data of Tool 5

wz[5].vb_min     60000     #Minimum rotation speed

P-TOOL-00014

Maximum rotation speed

Description

Maximum tool rotation speed.

Parameter

wz[i].vb_max

Data type

REAL64

Data range

1 ≤ vb_max ≤ 2000000000

Unit

0.001°/s

Default value

1

Remarks

Parameterisation example: Assigning the dynamic data of Tool 5

wz[5].vb_max     3000000     #Maximum rotation speed

P-TOOL-00015

Maximum acceleration

Description

Maximum tool acceleration.

Parameter

wz[i].a_max

Data type

REAL64

Data range

1 ≤ a_max ≤ 100000000

Unit

°/s2

Default value

1

Remarks

Parameterisation example: Assigning the dynamic data of Tool 5

wz[5].a_max     3000     #Maximum acceleration