Example: Configuring a speed-controlled spindle with speed feedback
Configure a speed-controlled spindle whose speed acknowledgement is sent via the speed actual value. The spindle axis turns at the command speed of 1 revolution per minute when the value 1 is output.
The following steps are required to do this:
- Configuring a spindle with output of a speed command value and feedback of an actual speed value.
- Setting the operation mode to speed-controlled mode.
- Parameterising speed scaling.
1. Step
Configuring a spindle
Normally, configuration is executed with a configuration tool. The basic configuration is executed as for an NC spindle (see section NC spindle
2. Step
Configuring speed-controlled mode for the axis
In the axis parameter list, set the parameter P-AXIS-00320 to the value “OPEN_POSITION_LOOP_MODE”.
3. Step
Parametrising speed scaling
Set the parameters P-AXIS-00207, P-AXIS-00206 and P-AXIS-00205 in the axis parameter list:
The command speed to the drive is specified in rpm:
At an output of 1 increment, the motor turns at 1 rpm. This corresponds to a speed of 1 * 360°/min = 360 °/min.
When converted to the internal format this results in:
360° * 1000 = 360000.
Parameters for sensorless spindle
P-AXIS-00320 | Axis operation mode |
P-AXIS-00207 | Timebase for speed scaling |
P-AXIS-00206 | Speed scaling nominator |
P-AXIS-00205 | Speed scaling denominator |