NC spindle
The NC spindle is operated by a single axis interpolator of the controller.
![]() | Control with digital drives (e.g. SERCOS) is at the drive end. The speed or torque control modes can also be activated here. |
Parameters for the NC spindle
P-AXIS-00015 | Operation mode of the axis |
P-AXIS-00016 | Logical number of the axis |
P-AXIS-00018 | Type of axis |
P-AXIS-00020 | Drive type of the axis |
P-CHAN-00007 | Designation of the spindle |
P-CHAN-00036 | Logical axis number of the spindle |
P-CHAN-00051 | Logical axis number of the main spindle |
P-CHAN-00053 | Designation of the main spindle |
P-CHAN-00082 | Number of spindles |
