Example: Configuring a sensorless spindle
If a sensorless spindle is parameterised for a terminal drive: The DA converter terminal supplies an output voltage of 10 V at a digital input value of 32767 digits. The motor turns at a speed of 3000 revolutions/minute at an input voltage of 10 V.
The following steps are required to do this:
- Configuring a spindle without encoder but with a DA output channel.
- Setting the operation mode to speed-controlled mode.
- Parameterising speed scaling.
1. Step
Configuring a spindle without encoder
Normally, configuration is executed with a configuration tool. The basic configuration is executed as for an NC spindle (see section NC spindle).
2. Step
Configuring speed-controlled mode for the axis
In the axis parameter list, set the parameter P-AXIS-00320 to the value “OPEN_POSITION_LOOP_MODE”.
antr.operation_mode OPEN_POSITION_LOOP_MODE
3. Step
Parametrising speed scaling
In this case, assign P-AXIS-00207, P-AXIS-00206 and P-AXIS-00205 in the axis parameter list:
The command speed to the drive is specified in revolutions per minute:
An output of 32767 increments turns the motor at 3000 rpm. This corresponds to a speed of 3000 * 360°/min = 1080000°/min.
When converted to the internal format this results in:
1080000° * 1000 = 1080000000.
Parameters for sensorless spindle
P-AXIS-00320 | Axis operation mode |
P-AXIS-00207 | Timebase for speed scaling |
P-AXIS-00206 | Speed scaling nominator |
P-AXIS-00205 | Speed scaling denominator |