MC_MoveRelative command
MC_MoveRelative commands a relative motion in addition to the current position. This is regardless of whether the axis is in "Discrete Motion" or "Continuous Motion" state. The motion is always executed jerk-limited at the constant set in "Jerk”. This value is valid for both "Acceleration" and "Deceleration".
If the optional parameters “Acceleration", "Deceleration” and “Jerk” are not specified or set to ≤ 0, the dynamic values are taken from the corresponding axis list.
Optionally, the program can wait for the job to end (“WaitSyn” keyword) or can assign a Job ID (“Id” keyword) for later synchronisation.
Syntax of the NC command: |
<axis_name>[ MC_MoveRelative Distance=.. Velocity=.. [Acceleration=..] |
Block diagram of the function block in PLCopen:
Input pin | Unit | |
Distance | [0.1 µm or 10-4 °] | |
Velocity | [1 µm/s or 10-3 °/s] | |
Acceleration | [1 mm/s2 or 1°/s2] | |
Deceleration | [1 mm/s2 or 1°/s2] | |
Jerk | [1 mm/s3 or 1°/s3] |
Programming Example
MC_MoveRelative command