Diameter programming (G51/G52)

Syntax:

G51

Select diameter value

modal

G52

Deselect diameter value

modal, initial state

Diameter programming (G51/G52) 1:
Reference points and diameter programming for turning

W

Workpiece zero point

P

Cutting point

X

Face turning axis

Z

Longitudinal turning axis

M

Machine zero point

A

Fixed stop point

C

Control zero point

d

Programmed dimension for diameter programming

When diameter programming is selected, the positional values for the face turning axis in a motion block are interpreted as diameter values relative to the turning centre point.

It should be noted that the programmed coordinates of the face turning axis only correspond to the workpiece diameter if the zero point of the face turning axis is located at the turning centre point (irrespective of whether offsets act as a diameter; see Programming example).

The axis parameters can parameterise axes in "face turning” mode:

G51 acts on the axis which is operated in "face turning” mode. When the face turning axis is selected, the face turning axis must exist in the machining plane (G17, G18, G19).

The coordinates of the circle centre point (I, J, K) and circle radius programming (R) are not programmed in the diameter.

Diameter programming is deselected with G52.

Programming Example

Diameter programming (G51/G52) in G18

;General settings (optional):
;Display position values in the diameter P-CHAN-00256 (TRUE, 1)
;Settings of X axis:
;Face turning axis, translatory: P-AXIS-00015 (0x41)
;G51 with G90: P-AXIS-00058 (TRUE, 1)
;G51 with G91: P-AXIS-00059 (FALSE, 0)(optional)
;G92, G53–G59 in the diameter: P-CHAN-00091 (TRUE, 1) (optional)
;Settings of Z axis:
;Longitudinal turning axis, translatory: P-AXIS-00015 (0x81)
:
N05 G18
N10 G90 G01 F1000
N20 G51 X80        ;Diameter 80 mm
N30 G92 X10        ;G92 by 10 mm in the diameter
N40 X0             ;Position 0 + G92 => diameter 10 mm
N50 G91 X50        ;X relative +50 mm, not in the diameter
N80 G52            ;Deselect diameter programming
: