Set negative software limit switch (G98)

Syntax:

G98

Set negative software limit switch

non-modal

G98 sets the negative limit switch positions in [mm, inch] in all programmed axes. Depending on the G90/G91 setting, this may be absolute or additive to the previous software limit switch position.

The positions for negative limit switches are saved in the axis-specific variables:

V.A.-SWE.X,           V.A.-SWE.Y,            V.A.-SWE.Z, etc.

(see also Axis-specific variables).

"Non-modal"

…only applies to the command G98; the software limits switches themselves are effective in modal mode.

After machine start-up, the default value of axis parameter P-AXIS-00177 is valid first.

The following applies concerning the validity of limit switch positions for all builds of V2.11.20xx and V2.11.28xx:

As of Build V3.1.3077.0 the following applies:

In dynamic axis constellations (with axis exchange) reset to the original default value is executed when the axis is adopted in the channel.

A G98 change acts on the axis motion path range, on independent axes and on single axes. Relative motion path ranges in manual mode are not affected; they are influenced by the NC command #MANUAL LIMITS [...].

Programming Example

Set negative software limit switch (G98)

N10 G90
...
N100 G98 X-1000 Y-2000           Sets negative software limit switch
                                 in X to -1000 and in Y to -2000
Set negative software limit switch (G98) 1: