Non-linear slope
P-AXIS-00001 | Acceleration at machining feed (non-linear slope) | |
Description | The parameter represents the axis acceleration with increasing velocity. | |
Parameter | getriebe[i].slope_profil.a_beschl | |
Data type | UNS32 | |
Data range | 1 ≤ a_beschl ≤ P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 1000 | |
Drive types | ---- | |
Remarks | The acceleration ramps can be changed in the NC program. The appropriate NC commands are described in [PROG//G130/G131] in greater detail. | |
P-AXIS-00002 | Deceleration at machining feed (non-linear slope) | |
Description | The parameter represents the axis deceleration with decreasing velocity. | |
Parameter | getriebe[i].slope_profil.a_brems | |
Data type | UNS32 | |
Data range | 1 ≤ a_brems ≤ P-AXIS-00008 | |
Axis types | T, R, S | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 1000 | |
Drive types | ---- | |
Remarks | The acceleration ramps can be changed in the NC program. The appropriate NC commands are described in [PROG//G130/G131] in greater detail. | |
P-AXIS-00195 | Ramp time for acceleration down-gradation (non-linear slope) | |
Description | The parameter defines the acceleration ramp time for the down-gradation of acceleration P-AXIS-00001. | |
Parameter | getriebe[i].slope_profil.tr_beschl_ab | |
Data type | UNS32 | |
Data range | P-AXIS-00201 ≤ tr_beschl_ab ≤ MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 50000 | |
drive types. | ---- | |
Remarks | The ramp time can be changed in the NC program. The appropriate NC commands are described in [PROG//Ramp time weighting (G132/G133/G134/G232/G233/G338/G339) ] in greater detail. | |
P-AXIS-00196 | Ramp time for acceleration up-gradation (non-linear slope) | |
Description | The parameter defines the acceleration ramp time for the up-gradation of the acceleration P-AXIS-00001. | |
Parameter | getriebe[i].slope_profil.tr_beschl_zu | |
Data type | UNS32 | |
Data range | P-AXIS-00201 ≤ tr_beschl_zu ≤ MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 50000 | |
drive types. | ---- | |
Remarks | The ramp time can be changed in the NC program. The appropriate NC commands are described in [PROG//Ramp time weighting (G132/G133/G134/G232/G233/G338/G339) ] in greater detail. The default value for ramp time weighting can be defined in P-CHAN-00073. | |
P-AXIS-00197 | Ramp time for deceleration down-gradation (non-linear slope) | |
Description | The parameter defines the acceleration ramp time for the down-gradation of deceleration P-AXIS-00002. | |
Parameter | getriebe[i].slope_profil.tr_brems_ab | |
Data type | UNS32 | |
Data range | P-AXIS-00201 ≤ tr_brems_ab ≤ MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 50000 | |
drive types. | ---- | |
Remarks | The ramp time can be changed in the NC program. The appropriate NC commands are described in [PROG//Ramp time weighting (G132/G133/G134/G232/G233/G338/G339) ] in greater detail. | |
P-AXIS-00198 | Ramp time for deceleration up-gradation (non-linear slope) | |
Description | The parameter defines the acceleration ramp time for the up-gradation of deceleration P-AXIS-00002. | |
Parameter | getriebe[i].slope_profil.tr_brems_zu | |
Data type | UNS32 | |
Data range | P-AXIS-00201 ≤ tr_brems_zu ≤ MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 50000 | |
drive types. | ---- | |
Remarks | The ramp time can be changed in the NC program. The appropriate NC commands are described in [PROG//Ramp time weighting (G132/G133/G134/G232/G233/G338/G339) ] in greater detail. | |