Description
Tool parameters
P-TOOL-00001 | Type |
Description | This parameter is assigned to distinguish between tool types. |
Parameter | wz[i].typ or wz[i].type |
Data type | UNS16 |
Data range | 0: Milling tool 1: Turning tool 2: Grinding tool 3: Wire (erosion) |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: Tool 5 is a milling tool wz[5].typ 0 |
P-TOOL-00030 | Wear constant |
Description | The wear constant is used to calculate continuous tool wear. Alternatively, it can also be defined in the NC program (#OTC […]. |
Parameter | wz[i].grinding_wear_const |
Data type | REAL64 |
Data range | 0 ≤ grinding_wear_const |
Dimension | 0.1µm/m |
Default value | 0 |
Remarks | The wear constant should contain relatively small values. There is no special dynamic consideration based on the actual wear values. |
P-TOOL-00031 | Maximum discrete infeed |
Description | The maximum discrete infeed defines the greatest relative change which is assignable by the PLC. |
Parameter | wz[i].grinding_max_infeed |
Data type | REAL64 |
Data range | MIN(SGN32) ≤ grinding_max_infeed ≤ MAX(SGN32) |
Dimension | 0.1µm |
Default value | 0 |
Remarks |
|
P-TOOL-00138 | Grinding disc tilt angle |
Description | The parameter defines the angle between the centre line of the grinding disc and the 3rd main axis for tilted grinding discs. |
Parameter | wz[i].grinding_disc_tilt_angle |
Data type | REAL64 |
Data range | -45°≤ grinding_tilt_angle ≤ 45° |
Dimension | 0.0001° |
Default value | 0 |
Remarks |
Grinding disc tilt angle |
Channel parameters
P-CHAN-00870 | Position requests with active OTC |
Description | When OTC is active, this parameter allows the use of NC commands and functions that result in a position request in the NC channel. This includes e.g.:
An error with ID 21572 is output if each NC command or function is programmed without P-CHAN-00870. |
Parameter | allow_pos_req_otc |
Data type | BOOLEAN |
Data range | 0: Position request not allowed with active OTC 1: Position request allowed with active OTC |
Dimension | ---- |
Default value | 0 |
Remarks | Available as of Build V3.1.3081.8 or V3.1.3116.0 |
