Special settings in tool data

Definition of tool type and wear parameters:

wz[1].gueltig                      1
wz[1].typ                          2    grinding tool
wz[1].mass_einheit                 0
wz[1].laenge                       500000
wz[1].radius                       300000
wz[1].ax_versatz[0]                0
wz[1].ax_versatz[1]                0
wz[1].ax_versatz[2]                0
...
# Wear constant : Unit 0.1 µm/m
wz[1].grinding_wear_const          100000
# Maximum applied discrete input via PLC, unit: 0.1µm
wz[1].grinding_max_infeed          200000
# Disc tilt angle, unit: 0.0001 degree
wz[1].grinding_disc_tilt_angle     0

The disc tilt angle must be entered as a function of the mechanical construction.

Unassigned data are assigned the value 0 by default.

Consequence: If the tool type is not assigned Type 2, the error P-ERR-21391 is generated when #OTC ON is programmed.

If grinding_max_infeed is not set, no discrete offset can be applied.

The following also applies: if grinding_wear_const is not set, it is not possible to calculate the continuous offset depending on the path.