Wear compensation of tool length

Grinding a surface

When the tool length is compensated (length compensation), wear is compensated in the direction of the 3rd main axis. This can take place both continuously and discretely. This procedure is used in particular for processing surfaces (surface grinding).

Wear compensation of tool length 1:
Wear compensation of tool length

Programming Example

Tool length wear

...
N30 D1                (Select record for grinding disc)
N40 G00 X0 Y0 Z0
N50 #OTC ON [LENGTH]   (Select OTC)
N60 G1 X1000 F10000
N70 #OTC OFF          (Deselect OTC)
...

Distributing continuous wear on 2 main axes depends on the inclination of the grinding disc as described in section Inclined grinding disc.

The LENGTH operation mode is shown in the figure below:

Wear compensation of tool length 2:
Description of LENGTH function