Overview
ID | Parameter | Description |
|---|---|---|
P-CHAN-00057 | messtyp | Setting the default measurement type |
P-CHAN-00097 | use_drive_curr_limit | Valid deceleration ramp at feedhold |
P-CHAN-00176 | meas_error_no_signal | Error reaction with measurement type 1 |
P-CHAN-00214 | meas_deceleration_mode | Active delay with measuring signal |
P-CHAN-00266 | meas_fixed_stop_no_error | Error response with measurement type 7 |
P-CHAN-00296 | meas_use_std_dynamic | Active dynamic for measurement run |
ID | Parameter | Description | |
P-AXIS-00060 | echtzeit_bit_nr | Number of real-time bit used for SERCOS drives | |
P-AXIS-00086 | hub_messtaster | Measuring probe stroke | |
P-AXIS-00118 | messachse | Axis can be used as measurement axis. | |
P-AXIS-00215 | vb_messen | Measurement feed rate in accordance with measurement type 2 | |
P-AXIS-00467 | probing_offset | Permitted path after target point | |
P-AXIS-00516 | measure.signal | Measurement methods | |
P-AXIS-00517 | measure.input | Number of probing input | |
P-AXIS-00518 | measure.edge | Relevant measuring edge | |
P-AXIS-00774 | kenngr.measure. | Position lag limit for fixed stop detection with Measuring travel to fixed stop | |
P-AXIS-00775 | kenngr.measure. | Minimum time in µs for fixed stop detection with Measuring travel to fixed stop | |
P-AXIS-00776 | kenngr.measure. | Minimum path to activate fixed stop detection with Measuring travel to fixed stop | |
P-AXIS-00777 | kenngr.measure. | Minimum distance to activate fixed stop detection with Measuring travel to fixed stop, specified in per mil of block length | |
P-AXIS-00778 | kenngr.measure. | Maximum permitted position change during fixed stop detection with Measuring travel to fixed stop | |
Old parameter up to CNC Build V.2.11.28XX.YY (available for downward compatibility) | |||
P-AXIS-00331 | fixed_stop_pos_lag_limit | Position lag limit | |
P-AXIS-00332 | fixed_stop_nbr_cycles | Number of position control cycles | |
Old parameter up to CNC Build V.2.11.2019.14 (available for downward compatibility) | |||
P-AXIS-00113 | mess_neg_flanke | Probing signal edge | |
P-AXIS-00115 | mess_signal_achs_steuer | Consider external probing signals | |
P-AXIS-00116 | mess_signal_sercos | Read in the probing signal with SERCOS | |
P-AXIS-00117 | mess_signal_taster | Measuring probe signal via hardware interface | |
P-AXIS-00257 | probing_signal_via_plc | Measured value detection in the CNC | |
P-AXIS-00330 | meas_signal_fixed_stop | Measurement with motion to a fixed stop | |