ISG parameters
Command position (ACS) | ||
Description | Command position of current cycle in the axis coordinate system | |
Signal flow | CNC → PLC | |
ST path | gpAx[axis_idx]^.lr_state.active_position_acs_r | |
Data type | DINT | |
Unit | 0.1 µm | |
Access | PLC is reading |
Move back manual mode offset | |
Description | If manual mode is active in the channel and if the commanded axis fails to move, the axis is moved by this command so that afterwards manual mode offset is 0. |
Data type | MC_CONTROL_BOOL_UNIT, see description of Control unit |
Special features | A rising edge (FALSE → TRUE) at command_w initiates the process. The signal is ignored if a manual mode motion is still active or manual mode offset is already 0. |
Access | PLC reads request_r + state_r and writes command_w + enable_w |
ST path | gpAx[axis_idx]^.ipo_mc_control.manual_mv_back_to_start |
Commanded, requested and return values | |
ST element | .command_w .request_r .state_r |
Data type | BOOL |
Value range | rising edge (FALSE → TRUE) triggers backward motion |
Redirection | |
ST element | .enable_w |